COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
Unit of Measure
1 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVTU14V060S N/A 22214 N/A N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVTU14V207S N/A 22214 N/A 2 7/16 in N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVTU14V208S N/A 22214 N/A 2 1/2 in N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVTU14V065S N/A 22214 N/A N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVTU16V211S N/A 22216 N/A 2 11/16 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVTU16V212S N/A 22216 N/A 2 3/4 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVTU16V070S N/A 22216 N/A N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVTU16V215S N/A 22216 N/A 2 15/16 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVTU16V075S N/A 22216 N/A N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVTU16V300S N/A 22216 N/A 3 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVTU19V080S N/A 22219 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVTU19V303S N/A 22219 N/A 3 3/16 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVTU19V304S N/A 22219 N/A 3 1/4 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVTU19V085S N/A 22219 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVTU19V307S N/A 22219 N/A 3 7/16 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVTU19V308S N/A 22219 N/A 3 1/2 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVTU19V090S N/A 22219 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVTU22V311S N/A 22222 N/A 3 11/16 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVTU22V312S N/A 22222 N/A 3 3/4 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVTU22V100S N/A 22222 N/A N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVTU22V315S N/A 22222 N/A 3 15/16 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVTU22V400S N/A 22222 N/A 4 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1