COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVSN12V203S N/A 22212 N/A 2 3/16 in N/A 2.76 in N/A 7.2 in N/A 8.5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVVP12V204S N/A 22212 N/A 2 1/4 in N/A 2.5 in N/A 6.5 in N/A 7.88 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVVPA13V204S N/A 22213 N/A 2 1/4 in N/A 3 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVVPKT13V204S N/A 22213 N/A 2 1/4 in N/A 3 in N/A 7.66 in N/A 8.78 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVVPL12V204S N/A 22212 N/A 2 1/4 in N/A 2.5 in N/A 6.5 in N/A 7.06 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVVPN13V204S N/A 22213 N/A 2 1/4 in N/A 3.15 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVVSN12V204S N/A 22212 N/A 2 1/4 in N/A 2.76 in N/A 7.2 in N/A 8.5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVVP14V060S N/A 22214 N/A N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPA15V060S N/A 22215 N/A N/A 3.25 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPKT15V060S N/A 22215 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPL14V060S N/A 22214 N/A N/A 2.75 in N/A 6.81 in N/A 7.44 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPXT14V060S N/A 22214 N/A N/A 3 in N/A 7.66 in N/A 8.78 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVSN14V060S N/A 22214 N/A N/A 3.15 in N/A 7.72 in N/A 9.25 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVP14V207S N/A 22214 N/A 2 7/16 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPA15V207S N/A 22215 N/A 2 7/16 in N/A 3.25 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPKT15V207S N/A 22215 N/A 2 7/16 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPL14V207S N/A 22214 N/A 2 7/16 in N/A 2.75 in N/A 6.81 in N/A 7.44 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPN15V207S N/A 22215 N/A 2 7/16 in N/A 3.15 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPXT14V207S N/A 22214 N/A 2 7/16 in N/A 3 in N/A 7.66 in N/A 8.78 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVSN14V207S N/A 22214 N/A 2 7/16 in N/A 3.15 in N/A 7.72 in N/A 9.25 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVP14V208S N/A 22214 N/A 2 1/2 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPA15V208S N/A 22215 N/A 2 1/2 in N/A 3.25 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPKT15V208S N/A 22215 N/A 2 1/2 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPL14V208S N/A 22214 N/A 2 1/2 in N/A 2.75 in N/A 6.81 in N/A 7.44 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPN15V208S N/A 22215 N/A 2 1/2 in N/A 3.15 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »