COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPXT14V208S N/A 22214 N/A 2 1/2 in N/A 3 in N/A 7.66 in N/A 8.78 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVSN14V208S N/A 22214 N/A 2 1/2 in N/A 3.15 in N/A 7.72 in N/A 9.25 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVP14V065S N/A 22214 N/A N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPA15V065S N/A 22215 N/A N/A 3.25 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPKT15V065S N/A 22215 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPL14V065S N/A 22214 N/A N/A 2.75 in N/A 6.81 in N/A 7.44 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVPN15V065S N/A 22215 N/A N/A 3.15 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVVPXT14V065S N/A 22214 N/A N/A 3 in N/A 7.66 in N/A 8.78 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVSN14V065S N/A 22214 N/A N/A 3.15 in N/A 7.72 in N/A 9.25 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVVP16V211S N/A 22216 N/A 2 11/16 in N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPA17V211S N/A 22217 N/A 2 11/16 in N/A 3.75 in N/A 9.5 in N/A 11 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPL16V211S N/A 22216 N/A 2 11/16 in N/A 3.25 in N/A 7.7 in N/A 8.4 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPXT16V211S N/A 22216 N/A 2 11/16 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVSN16V211S N/A 22216 N/A 2 11/16 in N/A 3.74 in N/A 9.49 in N/A 10.98 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVP16V212S N/A 22216 N/A 2 3/4 in N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPA17V212S N/A 22217 N/A 2 3/4 in N/A 3.75 in N/A 9.5 in N/A 11 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPL16V212S N/A 22216 N/A 2 3/4 in N/A 3.25 in N/A 7.7 in N/A 8.4 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPXT16V212S N/A 22216 N/A 2 3/4 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVSN16V212S N/A 22216 N/A 2 3/4 in N/A 3.74 in N/A 9.49 in N/A 10.98 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVP16V070S N/A 22216 N/A N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPA17V070S N/A 22217 N/A N/A 3.75 in N/A 9.5 in N/A 11 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPL16V070S N/A 22216 N/A N/A 3.25 in N/A 7.7 in N/A 8.4 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPXT16V070S N/A 22216 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVSN16V070S N/A 22216 N/A N/A 3.74 in N/A 9.49 in N/A 10.98 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVP16V215S N/A 22216 N/A 2 15/16 in N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »