COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPA17V215S N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPL16V215S N/A 22216 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPN17V215S N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPXT16V215S N/A 22216 N/A 2 15/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVSN16V215S N/A 22216 N/A 2 15/16 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVP16V075S N/A 22216 N/A 75 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPA17V075S N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPL16V075S N/A 22216 N/A 75 mm N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPN17V075S N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPXT16V075S N/A 22216 N/A 75 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVSN16V075S N/A 22216 N/A 75 mm N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVP16V300S N/A 22216 N/A 3 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPA17V300S N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPL16V300S N/A 22216 N/A 3 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPN17V300S N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPXT16V300S N/A 22216 N/A 3 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVSN16V300S N/A 22216 N/A 3 in N/A 3.74 in95 mm N/A 9.49 in241 mm N/A 10.98 in279 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVP19V080S N/A 22219 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V080S N/A 22220 N/A 80 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPL19V080S N/A 22219 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVSN19V080S N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVP19V303S N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V303S N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPL19V303S N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVSN19V303S N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »