Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPL22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4.25 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPN22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4.92 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVSN22V311S | N/A 22222 | N/A 3 11/16 in | N/A 4.92 in | N/A 12.56 in | N/A 14.41 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVP22V312S | N/A 22222 | N/A 3 3/4 in | N/A 4.13 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPA22V312S | N/A 22222 | N/A 3 3/4 in | N/A 4.94 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPL22V312S | N/A 22222 | N/A 3 3/4 in | N/A 4.25 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPN22V312S | N/A 22222 | N/A 3 3/4 in | N/A 4.92 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVSN22V312S | N/A 22222 | N/A 3 3/4 in | N/A 4.92 in | N/A 12.56 in | N/A 14.41 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVP22V100S | N/A 22222 | N/A | N/A 4.13 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPA22V100S | N/A 22222 | N/A | N/A 4.94 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPL22V100S | N/A 22222 | N/A | N/A 4.25 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPN22V100S | N/A 22222 | N/A | N/A 4.92 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVSN22V100S | N/A 22222 | N/A | N/A 4.92 in | N/A 12.56 in | N/A 14.41 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVP22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.13 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPA22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPL22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.25 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPN22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVSN22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in | N/A 12.56 in | N/A 14.41 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVP22V400S | N/A 22222 | N/A 4 in | N/A 4.13 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPA22V400S | N/A 22222 | N/A 4 in | N/A 4.94 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPL22V400S | N/A 22222 | N/A 4 in | N/A 4.25 in | N/A 10.04 in | N/A 12.6 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPN22V400S | N/A 22222 | N/A 4 in | N/A 4.92 in | N/A 12.5 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVSN22V400S | N/A 22222 | N/A 4 in | N/A 4.92 in | N/A 12.56 in | N/A 14.41 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPA26V110S | N/A 22226 | N/A | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVSN26V110S | N/A 22226 | N/A | N/A 5.51 in | N/A 13.07 in | N/A 14.37 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|