COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
« 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPA26V407S N/A 22226 N/A 4 7/16 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVPN26V407S N/A 22226 N/A 4 7/16 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVSN26V407S N/A 22226 N/A 4 7/16 in N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVPA26V408S N/A 22226 N/A 4 1/2 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVPN26V408S N/A 22226 N/A 4 1/2 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVSN26V408S N/A 22226 N/A 4 1/2 in N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVPA26V115S N/A 22226 N/A N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVPN26V115S N/A 22226 N/A N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVSN26V115S N/A 22226 N/A N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVSN28V125S N/A 22228 N/A N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVVSN28V415S N/A 22228 N/A 4 15/16 in N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVVSN28V500S N/A 22228 N/A 5 in N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
QVVSN28V130S N/A 22228 N/A N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7