Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVP11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in | N/A 6.5 in | N/A 8.7 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVSN11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPKT11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V050S | N/A 22211 | N/A | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V050S | N/A 22211 | N/A | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V050S | N/A 22211 | N/A | N/A 2.75 in | N/A 6.5 in | N/A 8.7 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVSN11V050S | N/A 22211 | N/A | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPKT11V050S | N/A 22211 | N/A | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP11V200S | N/A 22211 | N/A 2 in | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPL11V200S | N/A 22211 | N/A 2 in | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPN11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 6.5 in | N/A 8.7 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVSN11V200S | N/A 22211 | N/A 2 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPKT11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVP12V055S | N/A 22212 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPA13V055S | N/A 22213 | N/A | N/A 3 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPKT13V055S | N/A 22213 | N/A | N/A 3 in | N/A 7.66 in | N/A 8.78 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPL12V055S | N/A 22212 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVSN12V055S | N/A 22212 | N/A | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVP12V203S | N/A 22212 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPA13V203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPKT13V203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in | N/A 7.66 in | N/A 8.78 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPL12V203S | N/A 22212 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPN13V203S | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|