Part Number |
Description |
Bore Size |
Hub Style |
Size |
Set Screw Style Coupling Size (Dimension T) |
Length thru Bore |
Nominal Torque |
---|---|---|---|---|---|---|---|
69790412127 | N/A DI90-6-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A Standard | N/A 90-6 | N/A No Setscrew | N/A 1.570 in39.88 mm | N/A 2100 in·lb |
69790412128 | N/A DI90-6-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A Standard | N/A 90-6 | N/A No Setscrew | N/A 1.570 in39.88 mm | N/A 2100 in·lb |
69790499458 | N/A DI110-6-HUB-.751-3/16X3/32KW-2SS90 | N/A 3/4 in | N/A Standard | N/A 110-6 | N/A 1/4-20 | N/A 1.97 in50.04 mm | N/A 5100 in·lb |
69790497403 | N/A DI110-6-HUB-1.626-3/8X3/16KW | N/A 1 5/8 in | N/A Standard | N/A 110-6 | N/A No Setscrew | N/A 1.97 in50.04 mm | N/A 5100 in·lb |
69790497126 | N/A DI110-6-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A Standard | N/A 110-6 | N/A No Setscrew | N/A 1.97 in50.04 mm | N/A 5100 in·lb |
69790495123 | N/A DI110-6-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A Standard | N/A 110-6 | N/A No Setscrew | N/A 1.97 in50.04 mm | N/A 5100 in·lb |
69790497874 | N/A DI110-6-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A Standard | N/A 110-6 | N/A No Setscrew | N/A 1.97 in50.04 mm | N/A 5100 in·lb |
69790493632 | N/A DI132-6-HUB-1.626-3/8X3/16KW-2SS90 | N/A 1 5/8 in | N/A Standard | N/A 132-6 | N/A 3/8-16 | N/A 2.36 in59.94 mm | N/A 9700 in·lb |
69790496298 | N/A DI132-6-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A Standard | N/A 132-6 | N/A No Setscrew | N/A 2.36 in59.94 mm | N/A 9700 in·lb |
69790499090 | N/A DI132-6-HUB-2.5015-5/8X5/16KW-2SS90 | N/A 2 1/2 in | N/A Standard | N/A 132-6 | N/A No Setscrew | N/A 2.36 in59.94 mm | N/A 9700 in·lb |
69790411364 | N/A DI158-6-HUB-2.7559-0.7894XT=2.940KW | N/A 2 3/4 in | N/A Standard | N/A 158-6 | N/A No Setscrew | N/A 2.76 in70.1 mm | N/A 17700 in·lb |
69790497747 | N/A DI110-6-HUB JUMBO-2-3/8-5/8X5/16KW | N/A 2 3/8 in | N/A Jumbo | N/A 110-6 | N/A No Setscrew | N/A 1.97 in50.04 mm | N/A 5100 in·lb |