Part Number |
Description |
Size |
Bore Size |
Keyway 1 (W x D) |
Keyway 2 (W x D) |
Dimension FD |
Overall Length |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 69790494528 | N/A DI110-6-CP-1.7490X50MMH7-BSE=4.25 | N/A 110-6 | N/A 1.749 & 50mm in | N/A 3/8 x 3/16 in | N/A 14 x 3.8 mm in | N/A 4.53 in115 mm | N/A 8.19 in208 mm | N/A 5100 in·lb |
| 69790497727 | N/A DI110-6-CP-1-3/8X1-7/8-BSE=4.25 | N/A 110-6 | N/A 1.375 & 1.875 in | N/A 5/16 x 5/32 in | N/A 1/2 x 1/4 in | N/A 4.53 in115 mm | N/A 8.19 in208 mm | N/A 5100 in·lb |
| 69790497269 | N/A DI110-6-CP-5/8X3/4-BSE=5" | N/A 110-6 | N/A 0.625 & 0.75 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 4.53 in115 mm | N/A 8.94 in227 mm | N/A 5100 in·lb |
| 69790496425 | N/A DI110-6-CP-1.501X1.626-BSE=5"-2SS90BE | N/A 110-6 | N/A 1.501 & 1.626 in | N/A | N/A | N/A 4.53 in115 mm | N/A 8.94 in227 mm | N/A 5100 in·lb |
| 69790498742 | N/A DI132-6-CP-1-7/8X1-7/8-BSE=3.5 | N/A 132-6 | N/A 1.875 & 1.875 in | N/A 1/2 x 1/4 in | N/A 1/2 x 1/4 in | N/A 5.47 in139 mm | N/A 8.22 in231 mm | N/A 9700 in·lb |
| 69790499518 | N/A DI132-6-CP-1-1/2X2-1/2-BSE=4" | N/A 132-6 | N/A 1.5 & 2.5 in | N/A 3/8 x 3/16 in | N/A 5/8 x 5/16 in | N/A 5.47 in139 mm | N/A 8.72 in231 mm | N/A 9700 in·lb |
| 69790493210 | N/A DI132-6-CP-2"X2-1/8-BSE=5" | N/A 132-6 | N/A 2.0 & 2.125 in | N/A 1/2 x 1/4 in | N/A 1/2 x 1/4 in | N/A 5.47 in139 mm | N/A 9.72 in231 mm | N/A 9700 in·lb |
| 69790493234 | N/A DI132-6-CP-2"X2-3/8-BSE=5" | N/A 132-6 | N/A 2.0 & 2.375 in | N/A 1/2 x 1/4 in | N/A 5/8 x 5/16 in | N/A 5.47 in139 mm | N/A 9.72 in231 mm | N/A 9700 in·lb |
| 69790499282 | N/A DI132-6-CP-2.3765X60MMF7-BSE=5"-2SSBE | N/A 132-6 | N/A 2.3765 & 60 in | N/A 5/8 x 5/16 in | N/A 18 x 4.4 mm in | N/A 5.47 in139 mm | N/A 9.72 in247 mm | N/A 9700 in·lb |
| 69790498687 | N/A DI132-6-CP-2.3765X65MMH7-BSE=5"-2SSBE | N/A 132-6 | N/A 2.3765 & 60.03 in | N/A 5/8 x 5/16 in | N/A 18 x 4.4 mm in | N/A 5.47 in139 mm | N/A 9.72 in247 mm | N/A 9700 in·lb |
| 69790499304 | N/A DI132-6-CP-2.3765X60MMF7-BSE=7"-2SSBE | N/A 132-6 | N/A 2.3765 & 60 in | N/A 5/8 x 5/16 in | N/A 18 x 4.4 mm in | N/A 5.47 in139 mm | N/A 11.72 in298 mm | N/A 9700 in·lb |
| 69790499733 | N/A DI132-6-CP-2-1/8X2-7/8JUM-BSE=8" | N/A 132-6 | N/A 2.125 & 2.875 in | N/A 1/2 x 1/4 in | N/A 3/4 x 3/8 in | N/A 5.47 in139 mm | N/A 12.72 in323 mm | N/A 9700 in·lb |
| 69790499343 | N/A DI132-6-CP-1-1/2X1-7/8-BSE=57" | N/A 132-6 | N/A 1.5 & 1.875 in | N/A 3/8 x 3/16 in | N/A 1/2 x 1/4 in | N/A 5.47 in139 mm | N/A 61.72 in1568 mm | N/A 9700 in·lb |
| 69790498993 | N/A DI158-6-CP-3-3/8X10B 2"-BSE=5.5-JUM OE | N/A 158-6 | N/A 3.375 & 10B in | N/A 7/8 x 7/16 in | N/A 10B 2" in | N/A 6.5 in165 mm | N/A 11.02 in280 mm | N/A 17700 in·lb |
| 69790499740 | N/A DI158-6-CP-1.626X2.3765-BSE7"-KW LH 2SS | N/A 158-6 | N/A 1.626 & 2.3765 in | N/A 1/2 x 1/4 in | N/A 5/8 x 5/16 in | N/A 6.5 in165 mm | N/A 12.52 in318 mm | N/A 17700 in·lb |
| 69790499044 | N/A DI158-6-CP-1.626X2.6265-BSE=7"-2SS90BE | N/A 158-6 | N/A 1.626 & 2.6265 in | N/A 1/2 x 1/4 in | N/A 5/8 x 5/16 in | N/A 6.5 in165 mm | N/A 12.52 in318 mm | N/A 17700 in·lb |
| 69790495377 | N/A DI158-6-CP-2.8765X75MMP7-BSE=18"-2SSBE | N/A 158-6 | N/A 2.8765 & 75 mm in | N/A 3/4 x 3/8 in | N/A 20 x 4.9 mm in | N/A 6.5 in165 mm | N/A 23.52 in597 mm | N/A 17700 in·lb |
| 69790499412 | N/A DI202-6-CP-2-1/2X4-3/8-BSE=7" | N/A 202-6 | N/A 2.5 & 4.375 in | N/A 5/8 x 5/16 in | N/A 1 x 1/2 in | N/A 8.27 in210.00 mm | N/A 14.08 in366 mm | N/A 40700 in·lb |
| 69790493077 | N/A DI202-6-CP-2-3/4X4"-BSE=7.31-JUM OE | N/A 202-6 | N/A 2.75 & 4 in | N/A 5/8 x 5/16 in | N/A 1 x 1/2 in | N/A 8.27 in210.00 mm | N/A 14.39 in366 mm | N/A 40700 in·lb |
| 69790497782 | N/A DI202-6-CP-80MMH7X130MMH7-BSE=7.31-SS | N/A 202-6 | N/A 80.03 mm & 130.04 mm in | N/A 22 x 5.4 mm in | N/A 35 x 11.4 mm in | N/A 8.27 in210.00 mm | N/A 14.39 in366 mm | N/A 40700 in·lb |