Part Number |
Description |
Overall Length |
Coupling Size |
|---|---|---|---|
| 69790494932 | N/A 90-6/94-6-HUB BOLT KIT-LG | N/A 6.25 in159.00 mm | N/A 90-6 |
| 69790493102 | N/A 110-6/115-6-HUB BOLT KIT-LG | N/A 8.19 in208 mm | N/A 110-6 |
| 69790493103 | N/A 132-6/139-6-HUB BOLT KIT-LG | N/A 9.100 in231 mm | N/A 132-6 |
| 69790493104 | N/A 158-6/165-6-HUB BOLT KIT-LG | N/A 11.02 in280 mm | N/A 158-6 |
| 69790493105 | N/A 185-6/193-6-HUB BOLT KIT-LG | N/A 12.610 in320.00 mm | N/A 185-6 |
| 69790493106 | N/A 202-6/210-6-HUB BOLT KIT-LG | N/A 14.39 in366 mm | N/A 202-6 |
| 69790493107 | N/A 228-6/236-6-HUB BOLT KIT-LG | N/A 15.940 in405.00 mm | N/A 228-6 |
| 69790493108 | N/A 255-6/263-6-HUB BOLT KIT-LG | N/A 18.940 in481.00 mm | N/A 255-6 |
| 69790493109 | N/A 278-6/286-6-HUB BOLT KIT-LG | N/A 19.900 in505.00 mm | N/A 278-6 |
| 69790493110 | N/A 302-6/310-6-HUB BOLT KIT-LG | N/A 21.680 in551.00 mm | N/A 302-6 |