Part Number |
Description |
Bore Size |
Size |
Hub Style |
Length thru Bore |
Nominal Torque |
---|---|---|---|---|---|---|
69790499457 | N/A DI110-6-HUB-28.021MM-8X3.3MMKW-2SS90 | N/A 28.00 mm | N/A 110-6 | N/A Standard | N/A 1.970 in50.04 mm | N/A 5100 in·lb575 N·m |
69790411649 | N/A DI132-6-HUB-55MMP7-16X4.3MMKW | N/A 55.00 mm | N/A 132-6 | N/A Standard | N/A 2.36 in59.94 mm | N/A 9700 in·lb1100 N·m |