Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFL13J060S N/A 22213 N/A 60 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFX13J060S N/A 22213 N/A 60 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFMD13J060S N/A 22213 N/A 60 mm N/A 8.31 in211 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMF13J207S N/A 22213 N/A 2 7/16 in N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFL13J207S N/A 22213 N/A 2 7/16 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFX13J207S N/A 22213 N/A 2 7/16 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFMD13J207S N/A 22213 N/A 2 7/16 in N/A 8.31 in211 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMF13J208S N/A 22213 N/A 2 1/2 in N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFL13J208S N/A 22213 N/A 2 1/2 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFX13J208S N/A 22213 N/A 2 1/2 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFMD13J208S N/A 22213 N/A 2 1/2 in N/A 8.31 in211 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMF13J065S N/A 22213 N/A 65 mm N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFL13J065S N/A 22213 N/A 65 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFX13J065S N/A 22213 N/A 65 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMFMD13J065S N/A 22213 N/A 65 mm N/A 8.31 in211 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMF15J211S N/A 22215 N/A 2 11/16 in N/A 8.49 in215.6 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFL15J211S N/A 22215 N/A 2 11/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFX15J211S N/A 22215 N/A 2 11/16 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFMD15J211S N/A 22215 N/A 2 11/16 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMF15J212S N/A 22215 N/A 2 3/4 in N/A 8.49 in215.6 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFL15J212S N/A 22215 N/A 2 3/4 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFX15J212S N/A 22215 N/A 2 3/4 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFMD15J212S N/A 22215 N/A 2 3/4 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMF15J070S N/A 22215 N/A 70 mm N/A 8.49 in215.6 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFL15J070S N/A 22215 N/A 70 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFX15J070S N/A 22215 N/A 70 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFMD15J070S N/A 22215 N/A 70 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMF15J215S N/A 22215 N/A 2 15/16 in N/A 8.49 in215.6 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFL15J215S N/A 22215 N/A 2 15/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFX15J215S N/A 22215 N/A 2 15/16 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFMD15J215S N/A 22215 N/A 2 15/16 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMF15J075S N/A 22215 N/A 75 mm N/A 8.49 in215.6 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFL15J075S N/A 22215 N/A 75 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFX15J075S N/A 22215 N/A 75 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFMD15J075S N/A 22215 N/A 75 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMF15J300S N/A 22215 N/A 3 in N/A 8.49 in215.6 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFL15J300S N/A 22215 N/A 3 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFX15J300S N/A 22215 N/A 3 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMFMD15J300S N/A 22215 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMF18J080S N/A 22218 N/A 80 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFL18J080S N/A 22218 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFX18J080S N/A 22218 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFLP18J080S N/A 22218 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFMD18J080S N/A 22218 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMF18J303S N/A 22218 N/A 3 3/16 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFL18J303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFX18J303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFLP18J303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMFMD18J303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMF18J304S N/A 22218 N/A 3 1/4 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3