Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFL13J060S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFX13J060S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFMD13J060S | N/A 22213 | N/A | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMF13J207S | N/A 22213 | N/A 2 7/16 in | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFL13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFX13J207S | N/A 22213 | N/A 2 7/16 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFMD13J207S | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMF13J208S | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFL13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFX13J208S | N/A 22213 | N/A 2 1/2 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFMD13J208S | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMF13J065S | N/A 22213 | N/A | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFL13J065S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFX13J065S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFMD13J065S | N/A 22213 | N/A | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMF15J211S | N/A 22215 | N/A 2 11/16 in | N/A 8.49 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFL15J211S | N/A 22215 | N/A 2 11/16 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFX15J211S | N/A 22215 | N/A 2 11/16 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFMD15J211S | N/A 22215 | N/A 2 11/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMF15J212S | N/A 22215 | N/A 2 3/4 in | N/A 8.49 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFL15J212S | N/A 22215 | N/A 2 3/4 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFX15J212S | N/A 22215 | N/A 2 3/4 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFMD15J212S | N/A 22215 | N/A 2 3/4 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMF15J070S | N/A 22215 | N/A | N/A 8.49 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMFL15J070S | N/A 22215 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|