Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFL18J304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFX18J304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFLP18J304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFMD18J304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMF18J085S | N/A 22218 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFL18J085S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFX18J085S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFLP18J085S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFMD18J085S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMF18J307S | N/A 22218 | N/A 3 7/16 in | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFL18J307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFX18J307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFLP18J307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFMD18J307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMF18J308S | N/A 22218 | N/A 3 1/2 in | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFL18J308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFX18J308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFLP18J308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFMD18J308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMF18J090S | N/A 22218 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFL18J090S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFX18J090S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFLP18J090S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMFMD18J090S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMF20J311S | N/A 22220 | N/A 3 11/16 in | N/A 10.96 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|