COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
Unit of Measure
« 6 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFL20J311S N/A 22220 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFX20J311S N/A 22220 N/A 3 11/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFLP20J311S N/A 22220 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMF20J312S N/A 22220 N/A 3 3/4 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFL20J312S N/A 22220 N/A 3 3/4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFX20J312S N/A 22220 N/A 3 3/4 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFLP20J312S N/A 22220 N/A 3 3/4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMF20J100S N/A 22220 N/A 100 mm N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFL20J100S N/A 22220 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFX20J100S N/A 22220 N/A 100 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFLP20J100S N/A 22220 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMF20J315S N/A 22220 N/A 3 15/16 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFL20J315S N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFX20J315S N/A 22220 N/A 3 15/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFLP20J315S N/A 22220 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMF20J400S N/A 22220 N/A 4 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFL20J400S N/A 22220 N/A 4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFX20J400S N/A 22220 N/A 4 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMFLP20J400S N/A 22220 N/A 4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMF22J110S N/A 22222 N/A 110 mm N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMF22J407S N/A 22222 N/A 4 7/16 in N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMF22J408S N/A 22222 N/A 4 1/2 in N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMF22J115S N/A 22222 N/A 115 mm N/A 12.38 in314.5 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
« 6