Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPF22J115S | N/A 22222 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QMPX22J115S | N/A 22222 | N/A 115 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QMPR22J115S | N/A 22222 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QMPF26J125S | N/A 22226 | N/A 125 mm | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 2.75 in69.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPG26J125S | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPH26J125S | N/A 22226 | N/A 125 mm | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPX26J125S | N/A 22226 | N/A 125 mm | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPR26J125S | N/A 22226 | N/A 125 mm | N/A 5.5 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 2.81 in71.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPF26J415S | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 2.75 in69.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPG26J415S | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPH26J415S | N/A 22226 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPX26J415S | N/A 22226 | N/A 4 15/16 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPR26J415S | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 2.81 in71.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPF26J500S | N/A 22226 | N/A 5 in | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 2.75 in69.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPG26J500S | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPH26J500S | N/A 22226 | N/A 5 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPX26J500S | N/A 22226 | N/A 5 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPR26J500S | N/A 22226 | N/A 5 in | N/A 5.5 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 2.81 in71.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPF26J130S | N/A 22226 | N/A 130 mm | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 2.75 in69.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPG26J130S | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPH26J130S | N/A 22226 | N/A 130 mm | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPX26J130S | N/A 22226 | N/A 130 mm | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPR26J130S | N/A 22226 | N/A 130 mm | N/A 5.5 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 2.81 in71.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QMPF30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.5 mm | N/A 19.13 in485.9 mm | N/A 3.75 in95.3 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A |
| QMPG30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.693 in170 mm | N/A 17.25 in438.2 mm | N/A 19 in482.6 mm | N/A 3.54 in89.9 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A |