Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPR15J070S | N/A 22215 | N/A | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 2.13 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPX15J070S | N/A 22215 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 2.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPF15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 1.88 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPR15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 2.13 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPX15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 2.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPF15J075S | N/A 22215 | N/A | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 1.88 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPR15J075S | N/A 22215 | N/A | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 2.13 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPX15J075S | N/A 22215 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 2.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPF15J300S | N/A 22215 | N/A 3 in | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 1.88 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPR15J300S | N/A 22215 | N/A 3 in | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 2.13 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPX15J300S | N/A 22215 | N/A 3 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 2.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPF18J080S | N/A 22218 | N/A | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 2 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPR18J080S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 2.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPX18J080S | N/A 22218 | N/A | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 3 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPF18J303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 2 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPR18J303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 2.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPX18J303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 3 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPF18J304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 2 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPR18J304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 2.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPX18J304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 3 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPF18J085S | N/A 22218 | N/A | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 2 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPR18J085S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 2.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPX18J085S | N/A 22218 | N/A | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 3 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPF18J307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 2 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPR18J307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 2.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|