Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPF22J407S | N/A 22222 | N/A 4 7/16 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 2.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPX22J407S | N/A 22222 | N/A 4 7/16 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 4 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPR22J407S | N/A 22222 | N/A 4 7/16 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 2.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPF22J408S | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 2.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPX22J408S | N/A 22222 | N/A 4 1/2 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 4 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPR22J408S | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 2.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPF22J115S | N/A 22222 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 2.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPX22J115S | N/A 22222 | N/A | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 4 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPR22J115S | N/A 22222 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 2.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMPF26J125S | N/A 22226 | N/A | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 2.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPG26J125S | N/A 22226 | N/A | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 3.15 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPH26J125S | N/A 22226 | N/A | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 3.38 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPX26J125S | N/A 22226 | N/A | N/A 6.125 in | N/A 15.25 in | N/A 16.75 in | N/A 4.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPR26J125S | N/A 22226 | N/A | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 2.81 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPF26J415S | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 2.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPG26J415S | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 3.15 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPH26J415S | N/A 22226 | N/A 4 15/16 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 3.38 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPX26J415S | N/A 22226 | N/A 4 15/16 in | N/A 6.125 in | N/A 15.25 in | N/A 16.75 in | N/A 4.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPR26J415S | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 2.81 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPF26J500S | N/A 22226 | N/A 5 in | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 2.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPG26J500S | N/A 22226 | N/A 5 in | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 3.15 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPH26J500S | N/A 22226 | N/A 5 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 3.38 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPX26J500S | N/A 22226 | N/A 5 in | N/A 6.125 in | N/A 15.25 in | N/A 16.75 in | N/A 4.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPR26J500S | N/A 22226 | N/A 5 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 2.81 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPF26J130S | N/A 22226 | N/A | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 2.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|