Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPG26J130S | N/A 22226 | N/A | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 3.15 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPH26J130S | N/A 22226 | N/A | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 3.38 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPX26J130S | N/A 22226 | N/A | N/A 6.125 in | N/A 15.25 in | N/A 16.75 in | N/A 4.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPR26J130S | N/A 22226 | N/A | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 2.81 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMPF30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.693 in | N/A 17.25 in | N/A 19 in | N/A 3.54 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.688 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.688 in | N/A 17.32 in | N/A 19.13 in | N/A 3.68 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.693 in | N/A 17.25 in | N/A 19 in | N/A 3.54 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.688 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.688 in | N/A 17.32 in | N/A 19.13 in | N/A 3.68 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J140S | N/A 23230 | N/A | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J140S | N/A 23230 | N/A | N/A 6.688 in | N/A 17.32 in | N/A 19.13 in | N/A 3.68 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J140S | N/A 23230 | N/A | N/A 6.693 in | N/A 17.25 in | N/A 19 in | N/A 3.54 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J140S | N/A 23230 | N/A | N/A 6.688 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J150S | N/A 23230 | N/A | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J150S | N/A 23230 | N/A | N/A 7.063 in | N/A 19.25 in | N/A 21.75 in | N/A 4.188 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J150S | N/A 23230 | N/A | N/A 6.693 in | N/A 17.25 in | N/A 19 in | N/A 3.54 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J150S | N/A 23230 | N/A | N/A 6.688 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J515S | N/A 23230 | N/A 5 15/16 in | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPG30J515S | N/A 23230 | N/A 5 15/16 in | N/A 6.693 in | N/A 17.25 in | N/A 19 in | N/A 3.54 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPH30J515S | N/A 23230 | N/A 5 15/16 in | N/A 7.063 in | N/A 19.38 in | N/A 21.63 in | N/A 4.25 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPX30J515S | N/A 23230 | N/A 5 15/16 in | N/A 7.063 in | N/A 19.25 in | N/A 21.75 in | N/A 4.188 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMPF30J600S | N/A 23230 | N/A 6 in | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|