COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPG30J600S N/A 23230 N/A 6 in N/A 6.693 in N/A 17.25 in N/A 19 in N/A 3.54 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMPH30J600S N/A 23230 N/A 6 in N/A 7.063 in N/A 19.38 in N/A 21.63 in N/A 4.25 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMPX30J600S N/A 23230 N/A 6 in N/A 7.063 in N/A 19.25 in N/A 21.75 in N/A 4.188 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMPF34J607S N/A 23234 N/A 6 7/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPG34J607S N/A 23234 N/A 6 7/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPH34J607S N/A 23234 N/A 6 7/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPX34J607S N/A 23234 N/A 6 7/16 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.44 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPF34J608S N/A 23234 N/A 6 1/2 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPG34J608S N/A 23234 N/A 6 1/2 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPH34J608S N/A 23234 N/A 6 1/2 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPX34J608S N/A 23234 N/A 6 1/2 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.44 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPF34J170S N/A 23234 N/A N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPX34J170S N/A 23234 N/A N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.44 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPG34J170S N/A 23234 N/A N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPH34J170S N/A 23234 N/A N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPF34J615S N/A 23234 N/A 6 15/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPG34J615S N/A 23234 N/A 6 15/16 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPH34J615S N/A 23234 N/A 6 15/16 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPX34J615S N/A 23234 N/A 6 15/16 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.44 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPF34J700S N/A 23234 N/A 7 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPG34J700S N/A 23234 N/A 7 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPH34J700S N/A 23234 N/A 7 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPX34J700S N/A 23234 N/A 7 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.44 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPF34J180S N/A 23234 N/A N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
QMPX34J180S N/A 23234 N/A N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.44 in N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7