Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPG34J180S N/A 23234 N/A 180 mm N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 4.63 in117.6 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD
QMPH34J180S N/A 23234 N/A 180 mm N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A CAD
Unit of Measure
« 6 7