Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QMPF10J115S | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in | N/A 6.06 in | N/A 6.44 in | N/A 1.59 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPF10J050S | N/A 22210 | N/A | N/A 2.25 in | N/A 6.06 in | N/A 6.44 in | N/A 1.59 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPF10J200S | N/A 22210 | N/A 2 in | N/A 2.25 in | N/A 6.06 in | N/A 6.44 in | N/A 1.59 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPF11J055S | N/A 22211 | N/A | N/A 2.5 in | N/A 6.56 in | N/A 6.94 in | N/A 1.69 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPF11J203S | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.56 in | N/A 6.94 in | N/A 1.69 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPF11J204S | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.56 in | N/A 6.94 in | N/A 1.69 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPF13J060S | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 7.63 in | N/A 1.75 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPR13J060S | N/A 22213 | N/A | N/A 2.75 in | N/A 7.13 in | N/A 8.75 in | N/A 1.88 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPX13J060S | N/A 22213 | N/A | N/A 3 in | N/A 6.94 in | N/A 9.56 in | N/A 2.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPF13J207S | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in | N/A 6.88 in | N/A 7.63 in | N/A 1.75 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPR13J207S | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in | N/A 7.13 in | N/A 8.75 in | N/A 1.88 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPX13J207S | N/A 22213 | N/A 2 7/16 in | N/A 3 in | N/A 6.94 in | N/A 9.56 in | N/A 2.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPF13J208S | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in | N/A 6.88 in | N/A 7.63 in | N/A 1.75 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPR13J208S | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in | N/A 7.13 in | N/A 8.75 in | N/A 1.88 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPX13J208S | N/A 22213 | N/A 2 1/2 in | N/A 3 in | N/A 6.94 in | N/A 9.56 in | N/A 2.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPF13J065S | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 7.63 in | N/A 1.75 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPR13J065S | N/A 22213 | N/A | N/A 2.75 in | N/A 7.13 in | N/A 8.75 in | N/A 1.88 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPX13J065S | N/A 22213 | N/A | N/A 3 in | N/A 6.94 in | N/A 9.56 in | N/A 2.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPF15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 1.88 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPR15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 2.13 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPX15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 2.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPF15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 1.88 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPR15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 2.13 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPX15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 2.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPF15J070S | N/A 22215 | N/A | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 1.88 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|