COMPANY HEADER
Print Back
Timken-Mounted-Bearing-Eccentric-Hanger-Block
Unit of Measure
1 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Thread Size J

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMMH15J211S N/A 22215 N/A 2 11/16 in N/A 5.19 in N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMMH15J212S N/A 22215 N/A 2 3/4 in N/A 5.19 in N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMMH15J070S N/A 22215 N/A N/A 5.19 in N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMMH15J215S N/A 22215 N/A 2 15/16 in N/A 5.19 in N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMMH15J075S N/A 22215 N/A N/A 5.19 in N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMMH15J300S N/A 22215 N/A 3 in N/A 5.19 in N/A 1-8UNC N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMMH18J080S N/A 22218 N/A N/A 6.31 in N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMMH18J303S N/A 22218 N/A 3 3/16 in N/A 6.31 in N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMMH18J304S N/A 22218 N/A 3 1/4 in N/A 6.31 in N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMMH18J085S N/A 22218 N/A N/A 6.31 in N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMMH18J307S N/A 22218 N/A 3 7/16 in N/A 6.31 in N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMMH18J308S N/A 22218 N/A 3 1/2 in N/A 6.31 in N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMMH18J090S N/A 22218 N/A N/A 6.31 in N/A 1 1/4-7UNC N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1