Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QMCW08J035S | N/A 22208 | N/A 35 mm | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMC08J035S | N/A 22208 | N/A 35 mm | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMCMD08J035S | N/A 22208 | N/A 35 mm | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMC08J107S | N/A 22208 | N/A 1 7/16 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMCW08J107S | N/A 22208 | N/A 1 7/16 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMCMD08J107S | N/A 22208 | N/A 1 7/16 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMC08J108S | N/A 22208 | N/A 1 1/2 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMCW08J108S | N/A 22208 | N/A 1 1/2 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMCMD08J108S | N/A 22208 | N/A 1 1/2 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A ![]() |
QMC09J040S | N/A 22209 | N/A 40 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCW09J040S | N/A 22209 | N/A 40 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCMD09J040S | N/A 22209 | N/A 40 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMC09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCW09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCMD09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMC09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCW09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCMD09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMC09J045S | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCW09J045S | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMCMD09J045S | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A ![]() |
QMC10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A ![]() |
QMCW10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A ![]() |
QMCMD10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A ![]() |
QMC10J050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A ![]() |