COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMCW10J050S N/A 22210 N/A N/A 5.38 in N/A 0.438 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMCMD10J050S N/A 22210 N/A N/A 5.38 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMC10J200S N/A 22210 N/A 2 in N/A 5.38 in N/A 0.438 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMCW10J200S N/A 22210 N/A 2 in N/A 5.38 in N/A 0.438 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMCMD10J200S N/A 22210 N/A 2 in N/A 5.38 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMC11J055S N/A 22211 N/A N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMCW11J055S N/A 22211 N/A N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMCMD11J055S N/A 22211 N/A N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMC11J203S N/A 22211 N/A 2 3/16 in N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMCW11J203S N/A 22211 N/A 2 3/16 in N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMCMD11J203S N/A 22211 N/A 2 3/16 in N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMC11J204S N/A 22211 N/A 2 1/4 in N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMCW11J204S N/A 22211 N/A 2 1/4 in N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMCMD11J204S N/A 22211 N/A 2 1/4 in N/A 6 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMC13J060S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMCW13J060S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMCMD13J060S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMC13J207S N/A 22213 N/A 2 7/16 in N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMCW13J207S N/A 22213 N/A 2 7/16 in N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMCMD13J207S N/A 22213 N/A 2 7/16 in N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMC13J208S N/A 22213 N/A 2 1/2 in N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMCW13J208S N/A 22213 N/A 2 1/2 in N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMCMD13J208S N/A 22213 N/A 2 1/2 in N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMC13J065S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMCW13J065S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5