COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMCMD13J065S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMC15J211S N/A 22215 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCW15J211S N/A 22215 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCMD15J211S N/A 22215 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMC15J212S N/A 22215 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCW15J212S N/A 22215 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCMD15J212S N/A 22215 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMC15J070S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCW15J070S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCMD15J070S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMC15J215S N/A 22215 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCW15J215S N/A 22215 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCMD15J215S N/A 22215 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMC15J075S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCW15J075S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCMD15J075S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMC15J300S N/A 22215 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCW15J300S N/A 22215 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMCMD15J300S N/A 22215 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMC18J080S N/A 22218 N/A N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMCW18J080S N/A 22218 N/A N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMCMD18J080S N/A 22218 N/A N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMC18J303S N/A 22218 N/A 3 3/16 in N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMCW18J303S N/A 22218 N/A 3 3/16 in N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMCMD18J303S N/A 22218 N/A 3 3/16 in N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5