Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMC18J304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCW18J304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCMD18J304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMC18J085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCW18J085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCMD18J085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMC18J307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCW18J307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCMD18J307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMC18J308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCW18J308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCMD18J308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMC18J090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCW18J090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMCMD18J090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMC20J311S | N/A 22220 | N/A 3 11/16 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMCW20J311S | N/A 22220 | N/A 3 11/16 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMC20J312S | N/A 22220 | N/A 3 3/4 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMCW20J312S | N/A 22220 | N/A 3 3/4 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMC20J100S | N/A 22220 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMCW20J100S | N/A 22220 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMC20J315S | N/A 22220 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMCW20J315S | N/A 22220 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMC20J400S | N/A 22220 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMCW20J400S | N/A 22220 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|