Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMCW08J035S | N/A 22208 | N/A 35 mm | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMC08J035S | N/A 22208 | N/A 35 mm | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMCMD08J035S | N/A 22208 | N/A 35 mm | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMC08J107S | N/A 22208 | N/A 1 7/16 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMCW08J107S | N/A 22208 | N/A 1 7/16 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMCMD08J107S | N/A 22208 | N/A 1 7/16 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMC08J108S | N/A 22208 | N/A 1 1/2 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMCW08J108S | N/A 22208 | N/A 1 1/2 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMCMD08J108S | N/A 22208 | N/A 1 1/2 in | N/A 4.38 in111.3 mm | N/A 0.438 in10 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMC09J040S | N/A 22209 | N/A 40 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCW09J040S | N/A 22209 | N/A 40 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCMD09J040S | N/A 22209 | N/A 40 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMC09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCW09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCMD09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMC09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCW09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCMD09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMC09J045S | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCW09J045S | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.438 in10 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMCMD09J045S | N/A 22209 | N/A 45 mm | N/A 5.13 in130.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMC10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCW10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCMD10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMC10J050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCW10J050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCMD10J050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMC10J200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCW10J200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMCMD10J200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMC11J055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCW11J055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCMD11J055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMC11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCW11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCMD11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMC11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCW11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMCMD11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMC13J060S | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J060S | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCMD13J060S | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMC13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCMD13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMC13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCMD13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMC13J065S | N/A 22213 | N/A 65 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMCW13J065S | N/A 22213 | N/A 65 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|