Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFXP13J065S | N/A 22213 | N/A 65 mm | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QMFY15J211S | N/A 22215 | N/A 2 11/16 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFYP15J211S | N/A 22215 | N/A 2 11/16 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFXP15J211S | N/A 22215 | N/A 2 11/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFY15J212S | N/A 22215 | N/A 2 3/4 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFYP15J212S | N/A 22215 | N/A 2 3/4 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFXP15J212S | N/A 22215 | N/A 2 3/4 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFY15J070S | N/A 22215 | N/A 70 mm | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFYP15J070S | N/A 22215 | N/A 70 mm | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFXP15J070S | N/A 22215 | N/A 70 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFY15J215S | N/A 22215 | N/A 2 15/16 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFYP15J215S | N/A 22215 | N/A 2 15/16 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFXP15J215S | N/A 22215 | N/A 2 15/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFY15J075S | N/A 22215 | N/A 75 mm | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFYP15J075S | N/A 22215 | N/A 75 mm | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFXP15J075S | N/A 22215 | N/A 75 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFY15J300S | N/A 22215 | N/A 3 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFYP15J300S | N/A 22215 | N/A 3 in | N/A 7.87 in199.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFXP15J300S | N/A 22215 | N/A 3 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMFY18J080S | N/A 22218 | N/A 80 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMFXP18J080S | N/A 22218 | N/A 80 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMFY18J303S | N/A 22218 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMFXP18J303S | N/A 22218 | N/A 3 3/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMFY18J304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMFXP18J304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |