Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFYP10J050S | N/A 22210 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFXP10J050S | N/A 22210 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFY10J200S | N/A 22210 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFYP10J200S | N/A 22210 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFXP10J200S | N/A 22210 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFY11J055S | N/A 22211 | N/A | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFYP11J055S | N/A 22211 | N/A | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFXP11J055S | N/A 22211 | N/A | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFY11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFYP11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFXP11J203S | N/A 22211 | N/A 2 3/16 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFY11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFYP11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFXP11J204S | N/A 22211 | N/A 2 1/4 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMFY13J060S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFYP13J060S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFXP13J060S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFY13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFYP13J207S | N/A 22213 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFXP13J207S | N/A 22213 | N/A 2 7/16 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFY13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFYP13J208S | N/A 22213 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFXP13J208S | N/A 22213 | N/A 2 1/2 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFY13J065S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMFYP13J065S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|