Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFY08J035S | N/A 22208 | N/A 35 mm | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFYP08J035S | N/A 22208 | N/A 35 mm | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFXP08J035S | N/A 22208 | N/A 35 mm | N/A 5.26 in133.6 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFY08J107S | N/A 22208 | N/A 1 7/16 in | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFYP08J107S | N/A 22208 | N/A 1 7/16 in | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFXP08J107S | N/A 22208 | N/A 1 7/16 in | N/A 5.26 in133.6 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFY08J108S | N/A 22208 | N/A 1 1/2 in | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFYP08J108S | N/A 22208 | N/A 1 1/2 in | N/A 5 in127 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFXP08J108S | N/A 22208 | N/A 1 1/2 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMFY09J040S | N/A 22209 | N/A 40 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFYP09J040S | N/A 22209 | N/A 40 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFXP09J040S | N/A 22209 | N/A 40 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFY09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFYP09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFXP09J111S | N/A 22209 | N/A 1 11/16 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFY09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFYP09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFXP09J112S | N/A 22209 | N/A 1 3/4 in | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFY09J045S | N/A 22209 | N/A 45 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFYP09J045S | N/A 22209 | N/A 45 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFXP09J045S | N/A 22209 | N/A 45 mm | N/A 5.5 in139.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMFY10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFYP10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFXP10J115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMFY10J050S | N/A 22210 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|