COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Round-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMFY08J035S N/A 22208 N/A N/A 5 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFYP08J035S N/A 22208 N/A N/A 5 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFXP08J035S N/A 22208 N/A N/A 5.26 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFY08J107S N/A 22208 N/A 1 7/16 in N/A 5 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFYP08J107S N/A 22208 N/A 1 7/16 in N/A 5 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFXP08J107S N/A 22208 N/A 1 7/16 in N/A 5.26 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFY08J108S N/A 22208 N/A 1 1/2 in N/A 5 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFYP08J108S N/A 22208 N/A 1 1/2 in N/A 5 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFXP08J108S N/A 22208 N/A 1 1/2 in N/A 5.5 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMFY09J040S N/A 22209 N/A N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFYP09J040S N/A 22209 N/A N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFXP09J040S N/A 22209 N/A N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFY09J111S N/A 22209 N/A 1 11/16 in N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFYP09J111S N/A 22209 N/A 1 11/16 in N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFXP09J111S N/A 22209 N/A 1 11/16 in N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFY09J112S N/A 22209 N/A 1 3/4 in N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFYP09J112S N/A 22209 N/A 1 3/4 in N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFXP09J112S N/A 22209 N/A 1 3/4 in N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFY09J045S N/A 22209 N/A N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFYP09J045S N/A 22209 N/A N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFXP09J045S N/A 22209 N/A N/A 5.5 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMFY10J115S N/A 22210 N/A 1 15/16 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMFYP10J115S N/A 22210 N/A 1 15/16 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMFXP10J115S N/A 22210 N/A 1 15/16 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMFY10J050S N/A 22210 N/A N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »