Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMTU10J115S | N/A 22210 | N/A 1 15/16 in | N/A 4 in101.6 mm | N/A 1.06 in26.9 mm | N/A 0.69 in17.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QMTU10J050S | N/A 22210 | N/A 50 mm | N/A 4 in101.6 mm | N/A 1.06 in26.9 mm | N/A 0.69 in17.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QMTU10J200S | N/A 22210 | N/A 2 in | N/A 4 in101.6 mm | N/A 1.06 in26.9 mm | N/A 0.69 in17.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QMTU11J055S | N/A 22211 | N/A 55 mm | N/A 4.5 in114.3 mm | N/A 1.19 in30.2 mm | N/A 0.81 in20.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QMTU11J203S | N/A 22211 | N/A 2 3/16 in | N/A 4.5 in114.3 mm | N/A 1.19 in30.2 mm | N/A 0.81 in20.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QMTU11J204S | N/A 22211 | N/A 2 1/4 in | N/A 4.5 in114.3 mm | N/A 1.19 in30.2 mm | N/A 0.81 in20.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QMTU13J060S | N/A 22213 | N/A 60 mm | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QMTU13J207S | N/A 22213 | N/A 2 7/16 in | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QMTU13J208S | N/A 22213 | N/A 2 1/2 in | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QMTU13J065S | N/A 22213 | N/A 65 mm | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QMTU15J211S | N/A 22215 | N/A 2 11/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMTU15J212S | N/A 22215 | N/A 2 3/4 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMTU15J070S | N/A 22215 | N/A 70 mm | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMTU15J215S | N/A 22215 | N/A 2 15/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMTU15J075S | N/A 22215 | N/A 75 mm | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMTU15J300S | N/A 22215 | N/A 3 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QMTU18J080S | N/A 22218 | N/A 80 mm | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMTU18J303S | N/A 22218 | N/A 3 3/16 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMTU18J304S | N/A 22218 | N/A 3 1/4 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMTU18J085S | N/A 22218 | N/A 85 mm | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMTU18J307S | N/A 22218 | N/A 3 7/16 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMTU18J308S | N/A 22218 | N/A 3 1/2 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMTU18J090S | N/A 22218 | N/A 90 mm | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QMTU20J311S | N/A 22220 | N/A 3 11/16 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A |
| QMTU20J312S | N/A 22220 | N/A 3 3/4 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A |