COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Take-Up-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMTU20J100S N/A 22220 N/A N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMTU20J315S N/A 22220 N/A 3 15/16 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMTU20J400S N/A 22220 N/A 4 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMTU22J110S N/A 22222 N/A N/A 9.5 in N/A 2.13 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMTU22J407S N/A 22222 N/A 4 7/16 in N/A 9.5 in N/A 2.13 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMTU22J408S N/A 22222 N/A 4 1/2 in N/A 9.5 in N/A 2.13 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMTU22J115S N/A 22222 N/A N/A 9.5 in N/A 2.13 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMTU26J125S N/A 22226 N/A N/A 10.25 in N/A 2.38 in N/A 2.06 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QMTU26J415S N/A 22226 N/A 4 15/16 in N/A 10.25 in N/A 2.38 in N/A 2.06 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QMTU26J500S N/A 22226 N/A 5 in N/A 10.25 in N/A 2.38 in N/A 2.06 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QMTU26J130S N/A 22226 N/A N/A 10.25 in N/A 2.38 in N/A 2.06 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
Unit of Measure
1 2