COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Take-Up-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMTU10J115S N/A 22210 N/A 1 15/16 in N/A 4 in N/A 1.06 in N/A 0.69 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMTU10J050S N/A 22210 N/A N/A 4 in N/A 1.06 in N/A 0.69 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMTU10J200S N/A 22210 N/A 2 in N/A 4 in N/A 1.06 in N/A 0.69 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMTU11J055S N/A 22211 N/A N/A 4.5 in N/A 1.19 in N/A 0.81 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMTU11J203S N/A 22211 N/A 2 3/16 in N/A 4.5 in N/A 1.19 in N/A 0.81 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMTU11J204S N/A 22211 N/A 2 1/4 in N/A 4.5 in N/A 1.19 in N/A 0.81 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMTU13J060S N/A 22213 N/A N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMTU13J207S N/A 22213 N/A 2 7/16 in N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMTU13J208S N/A 22213 N/A 2 1/2 in N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMTU13J065S N/A 22213 N/A N/A 5.13 in N/A 1.31 in N/A 1.06 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMTU15J211S N/A 22215 N/A 2 11/16 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTU15J212S N/A 22215 N/A 2 3/4 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTU15J070S N/A 22215 N/A N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTU15J215S N/A 22215 N/A 2 15/16 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTU15J075S N/A 22215 N/A N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTU15J300S N/A 22215 N/A 3 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTU18J080S N/A 22218 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTU18J303S N/A 22218 N/A 3 3/16 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTU18J304S N/A 22218 N/A 3 1/4 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTU18J085S N/A 22218 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTU18J307S N/A 22218 N/A 3 7/16 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTU18J308S N/A 22218 N/A 3 1/2 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTU18J090S N/A 22218 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTU20J311S N/A 22220 N/A 3 11/16 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMTU20J312S N/A 22220 N/A 3 3/4 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
1 2