Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMTP10J115S | N/A 22210 | N/A 1 15/16 in | N/A 6.44 in | N/A 3.12 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMTP10J050S | N/A 22210 | N/A | N/A 6.44 in | N/A 3.12 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMTP10J200S | N/A 22210 | N/A 2 in | N/A 6.44 in | N/A 3.12 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMTP11J055S | N/A 22211 | N/A | N/A 7.63 in | N/A 3.49 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMTP11J203S | N/A 22211 | N/A 2 3/16 in | N/A 7.63 in | N/A 3.49 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMTP11J204S | N/A 22211 | N/A 2 1/4 in | N/A 7.63 in | N/A 3.49 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMTP13J060S | N/A 22213 | N/A | N/A 8.28 in | N/A 3.74 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMTP13J207S | N/A 22213 | N/A 2 7/16 in | N/A 8.28 in | N/A 3.74 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMTP13J208S | N/A 22213 | N/A 2 1/2 in | N/A 8.28 in | N/A 3.74 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMTP15J211S | N/A 22215 | N/A 2 11/16 in | N/A 8-1/2 in | N/A 3.96 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMTP15J212S | N/A 22215 | N/A 2 3/4 in | N/A 8-1/2 in | N/A 3.96 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMTP15J070S | N/A 22215 | N/A | N/A 8-1/2 in | N/A 3.96 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMTP15J215S | N/A 22215 | N/A 2 15/16 in | N/A 8-1/2 in | N/A 3.96 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMTP15J075S | N/A 22215 | N/A | N/A 8-1/2 in | N/A 3.96 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMTP15J300S | N/A 22215 | N/A 3 in | N/A 8-1/2 in | N/A 3.96 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMTP18J080S | N/A 22218 | N/A | N/A 9.94 in | N/A 4.37 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMTP18J303S | N/A 22218 | N/A 3 3/16 in | N/A 9.94 in | N/A 4.37 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMTP18J304S | N/A 22218 | N/A 3 1/4 in | N/A 9.94 in | N/A 4.37 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMTP18J085S | N/A 22218 | N/A | N/A 9.94 in | N/A 4.37 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMTP18J307S | N/A 22218 | N/A 3 7/16 in | N/A 9.94 in | N/A 4.37 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMTP18J308S | N/A 22218 | N/A 3 1/2 in | N/A 9.94 in | N/A 4.37 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMTP18J090S | N/A 22218 | N/A | N/A 9.94 in | N/A 4.37 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMTP20J311S | N/A 22220 | N/A 3 11/16 in | N/A 11.38 in | N/A 4.97 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMTP20J312S | N/A 22220 | N/A 3 3/4 in | N/A 11.38 in | N/A 4.97 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMTP20J100S | N/A 22220 | N/A | N/A 11.38 in | N/A 4.97 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|