Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMTP20J315S | N/A 22220 | N/A 3 15/16 in | N/A 11.38 in | N/A 4.97 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMTP20J400S | N/A 22220 | N/A 4 in | N/A 11.38 in | N/A 4.97 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|