COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Single-Concentric-Top-Pull-Take-Up-Block--QATP-
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Total Height

Overall Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMTP10J115S N/A 22210 N/A 1 15/16 in N/A 6.44 in N/A 3.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMTP10J050S N/A 22210 N/A N/A 6.44 in N/A 3.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMTP10J200S N/A 22210 N/A 2 in N/A 6.44 in N/A 3.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMTP11J055S N/A 22211 N/A N/A 7.63 in N/A 3.49 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMTP11J203S N/A 22211 N/A 2 3/16 in N/A 7.63 in N/A 3.49 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMTP11J204S N/A 22211 N/A 2 1/4 in N/A 7.63 in N/A 3.49 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMTP13J060S N/A 22213 N/A N/A 8.28 in N/A 3.74 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMTP13J207S N/A 22213 N/A 2 7/16 in N/A 8.28 in N/A 3.74 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMTP13J208S N/A 22213 N/A 2 1/2 in N/A 8.28 in N/A 3.74 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMTP15J211S N/A 22215 N/A 2 11/16 in N/A 8-1/2 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTP15J212S N/A 22215 N/A 2 3/4 in N/A 8-1/2 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTP15J070S N/A 22215 N/A N/A 8-1/2 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTP15J215S N/A 22215 N/A 2 15/16 in N/A 8-1/2 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTP15J075S N/A 22215 N/A N/A 8-1/2 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTP15J300S N/A 22215 N/A 3 in N/A 8-1/2 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMTP18J080S N/A 22218 N/A N/A 9.94 in N/A 4.37 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTP18J303S N/A 22218 N/A 3 3/16 in N/A 9.94 in N/A 4.37 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTP18J304S N/A 22218 N/A 3 1/4 in N/A 9.94 in N/A 4.37 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTP18J085S N/A 22218 N/A N/A 9.94 in N/A 4.37 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTP18J307S N/A 22218 N/A 3 7/16 in N/A 9.94 in N/A 4.37 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTP18J308S N/A 22218 N/A 3 1/2 in N/A 9.94 in N/A 4.37 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTP18J090S N/A 22218 N/A N/A 9.94 in N/A 4.37 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMTP20J311S N/A 22220 N/A 3 11/16 in N/A 11.38 in N/A 4.97 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMTP20J312S N/A 22220 N/A 3 3/4 in N/A 11.38 in N/A 4.97 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMTP20J100S N/A 22220 N/A N/A 11.38 in N/A 4.97 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
1 2