Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMSN18J307S | N/A 22218 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 11.42 in290 mm | N/A 12.87 in327 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMSN18J308S | N/A 22218 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 11.42 in290 mm | N/A 12.87 in327 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMSN20J100S | N/A 22220 | N/A 100 mm | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMSN20J311S | N/A 22220 | N/A 3 11/16 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMSN20J312S | N/A 22220 | N/A 3 3/4 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMSN20J315S | N/A 22220 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMSN20J400S | N/A 22220 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.56 in319 mm | N/A 14.41 in366 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QMSN22J110S | N/A 22222 | N/A 110 mm | N/A 5.51 in140 mm | N/A 13.07 in332 mm | N/A 14.37 in365 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMSN22J115S | N/A 22222 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMSN22J407S | N/A 22222 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMSN22J408S | N/A 22222 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QMSN26J125S | N/A 22226 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMSN26J130S | N/A 22226 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMSN26J415S | N/A 22226 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMSN26J500S | N/A 22226 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QMSN08J035S | N/A 22208 | N/A 35 mm | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMSN08J107S | N/A 22208 | N/A 1 7/16 in | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMSN08J108S | N/A 22208 | N/A 1 1/2 in | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QMSN30J507S | N/A 23230 | N/A 5 7/16 in | N/A 6.69 in170 mm | N/A 18.15 in461 mm | N/A 18.86 in479 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMSN30J508S | N/A 23230 | N/A 5 1/2 in | N/A 6.69 in170 mm | N/A 18.15 in461 mm | N/A 18.86 in479 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMSN30J140S | N/A 23230 | N/A 140 mm | N/A 6.69 in170 mm | N/A 18.15 in461 mm | N/A 18.86 in479 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMSN30J515S | N/A 23230 | N/A 5 15/16 in | N/A 6.69 in170 mm | N/A 18.15 in461 mm | N/A 18.86 in479 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMSN30J600S | N/A 23230 | N/A 6 in | N/A 6.69 in170 mm | N/A 18.15 in461 mm | N/A 18.86 in479 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMSN30J150S | N/A 23230 | N/A 150 mm | N/A 6.69 in170 mm | N/A 18.15 in461 mm | N/A 18.86 in479 mm | N/A 372000 lbf1660000 N | N/A 286000 lbf1270000 N |
N/A
|
| QMP08J035S | N/A 22208 | N/A 35 mm | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|