COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMSN18J307S N/A 22218 N/A 3 7/16 in N/A 4.41 in N/A 11.42 in N/A 12.87 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMSN18J308S N/A 22218 N/A 3 1/2 in N/A 4.41 in N/A 11.42 in N/A 12.87 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMSN20J100S N/A 22220 N/A N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMSN20J311S N/A 22220 N/A 3 11/16 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMSN20J312S N/A 22220 N/A 3 3/4 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMSN20J315S N/A 22220 N/A 3 15/16 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMSN20J400S N/A 22220 N/A 4 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QMSN22J110S N/A 22222 N/A N/A 5.51 in N/A 13.07 in N/A 14.37 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMSN22J115S N/A 22222 N/A N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMSN22J407S N/A 22222 N/A 4 7/16 in N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMSN22J408S N/A 22222 N/A 4 1/2 in N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QMSN26J125S N/A 22226 N/A N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QMSN26J130S N/A 22226 N/A N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QMSN26J415S N/A 22226 N/A 4 15/16 in N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QMSN26J500S N/A 22226 N/A 5 in N/A 5.91 in N/A 15.83 in N/A 17.13 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QMSN08J035S N/A 22208 N/A N/A 2.36 in N/A 6.26 in N/A 6.89 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMSN08J107S N/A 22208 N/A 1 7/16 in N/A 2.36 in N/A 6.26 in N/A 6.89 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMSN08J108S N/A 22208 N/A 1 1/2 in N/A 2.36 in N/A 6.26 in N/A 6.89 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMSN30J507S N/A 23230 N/A 5 7/16 in N/A 6.69 in N/A 18.15 in N/A 18.86 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMSN30J508S N/A 23230 N/A 5 1/2 in N/A 6.69 in N/A 18.15 in N/A 18.86 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMSN30J140S N/A 23230 N/A N/A 6.69 in N/A 18.15 in N/A 18.86 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMSN30J515S N/A 23230 N/A 5 15/16 in N/A 6.69 in N/A 18.15 in N/A 18.86 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMSN30J600S N/A 23230 N/A 6 in N/A 6.69 in N/A 18.15 in N/A 18.86 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMSN30J150S N/A 23230 N/A N/A 6.69 in N/A 18.15 in N/A 18.86 in N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
QMP08J035S N/A 22208 N/A N/A 1.88 in N/A 4.69 in N/A 6 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »