COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPL08J035S N/A 22208 N/A 35 mm N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMPMD08J035S N/A 22208 N/A 35 mm N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A N/A N/A CAD Icon (for items table)
QMP08J107S N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMPL08J107S N/A 22208 N/A 1 7/16 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMPMD08J107S N/A 22208 N/A 1 7/16 in N/A 2.13 in54.1 mm N/A 5.18 in131.6 mm N/A 5.88 in149.4 mm N/A N/A N/A CAD Icon (for items table)
QMP08J108S N/A 22208 N/A 1 1/2 in N/A 2.13 in54.1 mm N/A 4.69 in119.1 mm N/A 6.5 in165.1 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMPL08J108S N/A 22208 N/A 1 1/2 in N/A 1.88 in47.8 mm N/A 4.69 in119.1 mm N/A 6 in152.4 mm N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QMPMD08J108S N/A 22208 N/A 1 1/2 in N/A 2.13 in54.1 mm N/A 5.5 in139.7 mm N/A 6.19 in157.2 mm N/A N/A N/A CAD Icon (for items table)
QMP09J040S N/A 22209 N/A 40 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPL09J040S N/A 22209 N/A 40 mm N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPMD09J040S N/A 22209 N/A 40 mm N/A 2.13 in54.1 mm N/A 5.5 in139.7 mm N/A 6.19 in157.2 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMP09J111S N/A 22209 N/A 1 11/16 in N/A 2.13 in54.1 mm N/A 5.7 in144.8 mm N/A 6.5 in165.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPL09J111S N/A 22209 N/A 1 11/16 in N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPMD09J111S N/A 22209 N/A 1 11/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 6.68 in169.7 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMP09J112S N/A 22209 N/A 1 3/4 in N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPL09J112S N/A 22209 N/A 1 3/4 in N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPMD09J112S N/A 22209 N/A 1 3/4 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 6.68 in169.7 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMP09J045S N/A 22209 N/A 45 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPL09J045S N/A 22209 N/A 45 mm N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMPMD09J045S N/A 22209 N/A 45 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 6.68 in169.7 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QMP10J115S N/A 22210 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMPL10J115S N/A 22210 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMPMD10J115S N/A 22210 N/A 1 15/16 in N/A 2.5 in63.5 mm N/A 6.38 in162.1 mm N/A 7.44 in189 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMP10J050S N/A 22210 N/A 50 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMPL10J050S N/A 22210 N/A 50 mm N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »