Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMP13J065S | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPL13J065S | N/A 22213 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPXT13J065S | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPMD13J065S | N/A 22213 | N/A 65 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMP15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J070S | N/A 22215 | N/A 70 mm | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J070S | N/A 22215 | N/A 70 mm | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J070S | N/A 22215 | N/A 70 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J070S | N/A 22215 | N/A 70 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J075S | N/A 22215 | N/A 75 mm | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J075S | N/A 22215 | N/A 75 mm | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J075S | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075S | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J300S | N/A 22215 | N/A 3 in | N/A 3.13 in79.5 mm | N/A 7.88 in200.2 mm | N/A 9.63 in244.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J300S | N/A 22215 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J300S | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J300S | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 8.5 in215.9 mm | N/A 9.5 in241.3 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP18J080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPL18J080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPMD18J080S | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMP18J303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPL18J303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPMD18J303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMP18J304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPL18J304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPMD18J304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMP18J085S | N/A 22218 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPL18J085S | N/A 22218 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPMD18J085S | N/A 22218 | N/A 85 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMP18J307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPL18J307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPMD18J307S | N/A 22218 | N/A 3 7/16 in | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMP18J308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPL18J308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPMD18J308S | N/A 22218 | N/A 3 1/2 in | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMP18J090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPL18J090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMPMD18J090S | N/A 22218 | N/A 90 mm | N/A 4 in101.6 mm | N/A 10.32 in262.1 mm | N/A 11.62 in295.1 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMP20J311S | N/A 22220 | N/A 3 11/16 in | N/A 4.13 in104.9 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|