Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMPMD10J050S | N/A 22210 | N/A 50 mm | N/A 2.5 in63.5 mm | N/A 6.38 in162.1 mm | N/A 7.44 in189 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMP10J200S | N/A 22210 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 7.13 in181.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPL10J200S | N/A 22210 | N/A 2 in | N/A 2.25 in57.2 mm | N/A 5.93 in150.6 mm | N/A 6.36 in161.5 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMPMD10J200S | N/A 22210 | N/A 2 in | N/A 2.5 in63.5 mm | N/A 6.38 in162.1 mm | N/A 7.44 in189 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMP11J055S | N/A 22211 | N/A 55 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPL11J055S | N/A 22211 | N/A 55 mm | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPMD11J055S | N/A 22211 | N/A 55 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.94 in201.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMP11J203S | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPL11J203S | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPMD11J203S | N/A 22211 | N/A 2 3/16 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.94 in201.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMP11J204S | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.88 in200.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPL11J204S | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7.06 in179.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMPMD11J204S | N/A 22211 | N/A 2 1/4 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.94 in201.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMP13J060S | N/A 22213 | N/A 60 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPL13J060S | N/A 22213 | N/A 60 mm | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPXT13J060S | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPMD13J060S | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMP13J207S | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPL13J207S | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPXT13J207S | N/A 22213 | N/A 2 7/16 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPMD13J207S | N/A 22213 | N/A 2 7/16 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMP13J208S | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPL13J208S | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in69.9 mm | N/A 6.81 in173 mm | N/A 7.44 in189 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPXT13J208S | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.66 in194.6 mm | N/A 8.78 in223 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPMD13J208S | N/A 22213 | N/A 2 1/2 in | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 8.5 in215.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|