COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPMD10J050S N/A 22210 N/A N/A 2.5 in N/A 6.38 in N/A 7.44 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMP10J200S N/A 22210 N/A 2 in N/A 2.25 in N/A 6 in N/A 7.13 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMPL10J200S N/A 22210 N/A 2 in N/A 2.25 in N/A 5.93 in N/A 6.36 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMPMD10J200S N/A 22210 N/A 2 in N/A 2.5 in N/A 6.38 in N/A 7.44 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QMP11J055S N/A 22211 N/A N/A 2.5 in N/A 6.5 in N/A 7.88 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMPL11J055S N/A 22211 N/A N/A 2.5 in N/A 6.5 in N/A 7.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMPMD11J055S N/A 22211 N/A N/A 2.75 in N/A 6.88 in N/A 7.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMP11J203S N/A 22211 N/A 2 3/16 in N/A 2.5 in N/A 6.5 in N/A 7.88 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMPL11J203S N/A 22211 N/A 2 3/16 in N/A 2.5 in N/A 6.5 in N/A 7.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMPMD11J203S N/A 22211 N/A 2 3/16 in N/A 2.75 in N/A 6.88 in N/A 7.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMP11J204S N/A 22211 N/A 2 1/4 in N/A 2.5 in N/A 6.5 in N/A 7.88 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMPL11J204S N/A 22211 N/A 2 1/4 in N/A 2.5 in N/A 6.5 in N/A 7.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMPMD11J204S N/A 22211 N/A 2 1/4 in N/A 2.75 in N/A 6.88 in N/A 7.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QMP13J060S N/A 22213 N/A N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPL13J060S N/A 22213 N/A N/A 2.75 in N/A 6.81 in N/A 7.44 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPXT13J060S N/A 22213 N/A N/A 3 in N/A 7.66 in N/A 8.78 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPMD13J060S N/A 22213 N/A N/A 3 in N/A 7.5 in N/A 8.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMP13J207S N/A 22213 N/A 2 7/16 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPL13J207S N/A 22213 N/A 2 7/16 in N/A 2.75 in N/A 6.81 in N/A 7.44 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPXT13J207S N/A 22213 N/A 2 7/16 in N/A 3 in N/A 7.66 in N/A 8.78 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPMD13J207S N/A 22213 N/A 2 7/16 in N/A 3 in N/A 7.5 in N/A 8.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMP13J208S N/A 22213 N/A 2 1/2 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPL13J208S N/A 22213 N/A 2 1/2 in N/A 2.75 in N/A 6.81 in N/A 7.44 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPXT13J208S N/A 22213 N/A 2 1/2 in N/A 3 in N/A 7.66 in N/A 8.78 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPMD13J208S N/A 22213 N/A 2 1/2 in N/A 3 in N/A 7.5 in N/A 8.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »