Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMP13J065S | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPL13J065S | N/A 22213 | N/A | N/A 2.75 in | N/A 6.81 in | N/A 7.44 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPXT13J065S | N/A 22213 | N/A | N/A 3 in | N/A 7.66 in | N/A 8.78 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMPMD13J065S | N/A 22213 | N/A | N/A 3 in | N/A 7.5 in | N/A 8.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMP15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.5 in | N/A 8.5 in | N/A 9.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.5 in | N/A 8.5 in | N/A 9.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J070S | N/A 22215 | N/A | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J070S | N/A 22215 | N/A | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J070S | N/A 22215 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J070S | N/A 22215 | N/A | N/A 3.5 in | N/A 8.5 in | N/A 9.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.5 in | N/A 8.5 in | N/A 9.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J075S | N/A 22215 | N/A | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPL15J075S | N/A 22215 | N/A | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPXT15J075S | N/A 22215 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMPMD15J075S | N/A 22215 | N/A | N/A 3.5 in | N/A 8.5 in | N/A 9.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMP15J300S | N/A 22215 | N/A 3 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|