COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
Unit of Measure
« 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMPL15J300S N/A 22215 N/A 3 in N/A 3.25 in N/A 7.7 in N/A 8.4 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPXT15J300S N/A 22215 N/A 3 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPMD15J300S N/A 22215 N/A 3 in N/A 3.5 in N/A 8.5 in N/A 9.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMP18J080S N/A 22218 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J080S N/A 22218 N/A N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J080S N/A 22218 N/A N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J303S N/A 22218 N/A 3 3/16 in N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J303S N/A 22218 N/A 3 3/16 in N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J303S N/A 22218 N/A 3 3/16 in N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J304S N/A 22218 N/A 3 1/4 in N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J304S N/A 22218 N/A 3 1/4 in N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J304S N/A 22218 N/A 3 1/4 in N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J085S N/A 22218 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J085S N/A 22218 N/A N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J085S N/A 22218 N/A N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J307S N/A 22218 N/A 3 7/16 in N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J307S N/A 22218 N/A 3 7/16 in N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J307S N/A 22218 N/A 3 7/16 in N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J308S N/A 22218 N/A 3 1/2 in N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J308S N/A 22218 N/A 3 1/2 in N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J308S N/A 22218 N/A 3 1/2 in N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J090S N/A 22218 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J090S N/A 22218 N/A N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J090S N/A 22218 N/A N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP20J311S N/A 22220 N/A 3 11/16 in N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7