Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMSN09J040S | N/A 22209 | N/A | N/A 2.36 in | N/A 6.26 in | N/A 6.89 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMSN09J045S | N/A 22209 | N/A | N/A 2.36 in | N/A 6.26 in | N/A 6.89 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMSN09J111S | N/A 22209 | N/A 1 11/16 in | N/A 2.36 in | N/A 6.26 in | N/A 6.89 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMSN09J112S | N/A 22209 | N/A 1 3/4 in | N/A 2.36 in | N/A 6.26 in | N/A 6.89 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QMSN10J050S | N/A 22210 | N/A | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMSN10J115S | N/A 22210 | N/A 1 15/16 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMSN10J200S | N/A 22210 | N/A 2 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QMSN11J055S | N/A 22211 | N/A | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMSN11J203S | N/A 22211 | N/A 2 3/16 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMSN11J204S | N/A 22211 | N/A 2 1/4 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QMSN13J060S | N/A 22213 | N/A | N/A 3.15 in | N/A 7.72 in | N/A 9.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMSN13J065S | N/A 22213 | N/A | N/A 3.15 in | N/A 7.72 in | N/A 9.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMSN13J207S | N/A 22213 | N/A 2 7/16 in | N/A 3.15 in | N/A 7.72 in | N/A 9.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMSN13J208S | N/A 22213 | N/A 2 1/2 in | N/A 3.15 in | N/A 7.72 in | N/A 9.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QMSN15J070S | N/A 22215 | N/A | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMSN15J075S | N/A 22215 | N/A | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMSN15J211S | N/A 22215 | N/A 2 11/16 in | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMSN15J212S | N/A 22215 | N/A 2 3/4 in | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMSN15J215S | N/A 22215 | N/A 2 15/16 in | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMSN15J300S | N/A 22215 | N/A 3 in | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QMSN18J080S | N/A 22218 | N/A | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMSN18J085S | N/A 22218 | N/A | N/A 4.41 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMSN18J090S | N/A 22218 | N/A | N/A 4.41 in | N/A 11.42 in | N/A 12.87 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMSN18J303S | N/A 22218 | N/A 3 3/16 in | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QMSN18J304S | N/A 22218 | N/A 3 1/4 in | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|