Part Number |
Description |
Bore Diameter |
Belt Type |
Model |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
---|---|---|---|---|---|---|---|
68514457624 | N/A 2750-7/8-PULLEY | N/A 7/8 in | N/A B | N/A 2750 | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in |