Part Number |
Description |
Bore Diameter |
Model |
Belt Type |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
|---|---|---|---|---|---|---|---|
| 68514442905 | N/A MLA-34-3/4-PULLEY | N/A 3/4 in | N/A MLA-34 | N/A A | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in |
| 68514442904 | N/A MLA-34-5/8-PULLEY | N/A 5/8 in | N/A MLA-34 | N/A A | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in |
| 68514442907 | N/A MLA-40-3/4-PULLEY | N/A 3/4 in | N/A MLA-40 | N/A A | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in |
| 68514442581 | N/A MLA-40-5/8-PULLEY | N/A 5/8 in | N/A MLA-40 | N/A A | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in |
| 68514442910 | N/A MLA-50-3/4-PULLEY | N/A 3/4 in | N/A MLA-50 | N/A B | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in |
| 68514442909 | N/A MLA-50-5/8-PULLEY | N/A 5/8 in | N/A MLA-50 | N/A B | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in |
| 68514442911 | N/A MLA-50-7/8-PULLEY | N/A 7/8 in | N/A MLA-50 | N/A B | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in |
| 68514442915 | N/A MLA-60-1"-PULLEY | N/A 1 in | N/A MLA-60 | N/A B | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in |
| 68514442916 | N/A MLA-60-1-1/8-PULLEY | N/A 1 1/8 in | N/A MLA-60 | N/A B | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in |
| 68514442913 | N/A MLA-60-3/4-PULLEY | N/A 3/4 in | N/A MLA-60 | N/A B | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in |
| 68514442912 | N/A MLA-60-5/8-PULLEY | N/A 5/8 in | N/A MLA-60 | N/A B | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in |
| 68514442914 | N/A MLA-60-7/8-PULLEY | N/A 7/8 in | N/A MLA-60 | N/A B | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in |
| 68514442920 | N/A MLA-70-1"-PULLEY | N/A 1 in | N/A MLA-70 | N/A B | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 5.650 in |
| 68514442921 | N/A MLA-70-1-1/8-PULLEY | N/A 1 1/8 in | N/A MLA-70 | N/A B | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in |
| 68514442918 | N/A MLA-70-3/4-PULLEY | N/A 3/4 in | N/A MLA-70 | N/A B | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in |
| 68514442917 | N/A MLA-70-5/8-PULLEY | N/A 5/8 in | N/A MLA-70 | N/A B | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in |
| 68514442919 | N/A MLA-70-7/8-PULLEY | N/A 7/8 in | N/A MLA-70 | N/A B | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in |