Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
|---|---|---|---|---|---|---|---|
| 68514427808 | N/A 3403-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in | N/A 3403 |
| 68514427807 | N/A 3403-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in | N/A 3403 |
| 68514427811 | N/A 3405-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in | N/A 3405 |
| 68514427810 | N/A 3405-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in | N/A 3405 |
| 68514427814 | N/A 3407-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in | N/A 3407 |
| 68514427813 | N/A 3407-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in | N/A 3407 |
| 68514427817 | N/A 4005-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in | N/A 4005 |
| 68514427816 | N/A 4005-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in | N/A 4005 |
| 68514427820 | N/A 4007-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in | N/A 4007 |
| 68514427819 | N/A 4007-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in | N/A 4007 |
| 68514442045 | N/A 4010-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in | N/A 4010 |
| 68514442044 | N/A 4010-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 4.000 in | N/A 3.750 in | N/A 4010 |
| 68514427825 | N/A 5005-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 5.00 in | N/A 4.650 in | N/A 5005 |
| 68514427823 | N/A 5005-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5005 |
| 68514427822 | N/A 5005-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5005 |
| 68514427824 | N/A 5005-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5005 |
| 68514437372 | N/A 5005A-1"-PULLEY | N/A 1 in | N/A Any A Type | N/A 1/4 x 1/8 in | N/A 5.00 in | N/A 4.750 in | N/A 5005A |
| 68514437370 | N/A 5005A-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5005A |
| 68514437369 | N/A 5005A-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5005A |
| 68514437371 | N/A 5005A-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5005A |
| 68514427826 | N/A 5010-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 5.00 in | N/A 4.650 in | N/A 5010 |
| 68514427094 | N/A 5010-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5010 |
| 68514427093 | N/A 5010-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5010 |
| 68514427095 | N/A 5010-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5010 |
| 68514442110 | N/A 5010A-1"-PULLEY | N/A 1 in | N/A Any A Type | N/A 1/4 x 1/8 in | N/A 5.00 in | N/A 4.750 in | N/A 5010A |